(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rapid Heating Soldering Iron Presto (Ceramic Heater-type)

Rapid Heating Soldering Iron Presto (Ceramic Heater-type)

Soldering iron presto capable of rapid heating. (Ceramic heater type)
[Features]
・ 130 W power with 1 switch, 20 W for small electronic components (You can keep pressing the switch for less than 30 seconds)
・ From simple electrical product repair to soldering of large parts such as transformers
・ Ideal for on-site repairs with a heat-resistant cap
[Applications]
・ Ideal for soldering work

PDF

Japanese Only

Part Number

Configured Part Number is shown.

984-01

 
Part Number
984-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Ceramic heater type Features For rapid heating/PREST Power Consumption(W) 20/130 (when switch on)
Power supply/power supply cord AC100V Power cord and plug With 2-core rubber cord, flat plug Dimensions(mm) Total length 205
Lead Free Non-Compatible

Please check the type/dimensions/specifications of the part 984-01 in the Rapid Heating Soldering Iron Presto (Ceramic Heater-type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)