Modular Jack for Round Cables with Strand Wires

Part Number

Configured Part Number is shown.

Part Number
TM3P-44P
TM3P-62P
TM3P-64P
TM3P-66P
TM8P-88P
Part NumberVolume DiscountDays to ShipRoHSAperture size Number Of Cores Connector standard
9 Day(s) or more -4-core4RJ11 (4 pole/4 core)
11 Day(s) or more -6-core2RJ11 (6 pole/2 core)
11 Day(s) or more 106-core4RJ11 (6 pole/4 core)
11 Day(s) or more -6-core6RJ11 (6 pole/6 core)
9 Day(s) or more -8-core8RJ-45

Loading...

  1. 1

Basic Information

Type Plug Shield None (UTP) Conforming cable (line type) Strand wire
Specifications General items EMI Measure NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)