Cap for HR30 Series Plug

Part Number

Configured Part Number is shown.

Part Number
HR30-6P-C(71)
HR30-7P-C(71)
HR30-8P-C(71)
Part NumberVolume DiscountDays to ShipRoHSShell Size
(φ)
Compatible Model Conforming Wire
11 Day(s) or more 66HR30-6Pφ 4.2 to 5
11 Day(s) or more 67HR30-7Pφ 6.2 to 7
11 Day(s) or more 68HR30-8Pφ 6.2 to 7

Loading...

  1. 1

Basic Information

Application Cap Features For plugs/waterproof/corrosion resistance Applicable Series HR30 series
Operating Temperature Range(°C) -25 to +85

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)