(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra Low-profile Rectangular Interface Connector, LX Series

Ultra Low-profile Rectangular Interface Connector, LX Series

An ultra-low-profile interface connector with a mounting height of 2.0 mm. While being ultra low-profile, provides toughness and excellent contact reliability, contributing to the slimming of devices.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LX40-12P

Part Number
LX40-12P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector series initials J/K/L J/K/L LX
Applicable pin/contact Male Number Of Pins 12 Connector Type Cable Connection
Rated Current(A) 0.5 Allowable Voltage(V) AC50 Wiring Method Solder
Connection direction Straight Plating of part touching terminal Gold Product Category Plug
Contact Pitch(mm) 0.5 Operating Temperature Range(°C) -40 to +70 Terminal pitch(mm) 0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)