(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DRL series

DRL series

- D-SERIES DRL, RELAY GEN PURPOSE SPDT 16A 24V
- Part number is: 1133460000.
- Relay type: General Purpose
- Number of contacts: 1
- Rated control voltage: 24 VDC.
- Continuous current: 16 A
- Status indicator: Green LED
- Contact Material: Silver Cadmium Oxide (AgCdO).
- Storage temperature & Operating temperature: -25 °C to 55 °C
- Application: Lighted Indicator, Mechanical Indicator.
- Weidmuller1133460000 - Introducing the D-SERIES Universal Industrial Relays, the ultimate solution for industrial automation applications that demand high efficiency.

PDF

Part Number

Configured Part Number is shown.

1133460000

 
Part Number
1133460000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Application Power Contact Configuration 1c Latch function NA
Terminal shape Socket / plug-in Contact rated current (minimum value for AC and DC)(A) 16 Coil rated voltage (DC)(V) 24
Representative Standard UL / CUL / TUV Dimension height(mm) 36 Dimension width(mm) 21.5
Dimension depth(mm) 28 Model DRL170024L Operating LED Available
Protective diode NA Gold Plated Contact NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)