(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ML-1000-B

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-1000-B

 
Part Number
ML-1000-B
Part NumberVolume DiscountDays to Ship
19 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cover mounting screw Conforming products ML-1000-WB3/ML-1000-WB4 Screw Diameter(φ/mm) φ5.5
Length(mm) 7

Please check the type/dimensions/specifications of the part ML-1000-B in the ML-1000-B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)