ML-280-8C Series

ML-280-8C Series

[Features]
· A dedicated ML-280-8Cseries cover that can be mounted in a single action for ML-280 series products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ML-280-8C-2P
ML-280-8C-3P
ML-280-8C-4P
ML-280-8C-5P
ML-280-8C-6P
ML-280-8C-7P
ML-280-8C-8P
Part NumberVolume DiscountDays to ShipNumber of Poles
(P)
Note
70 Day(s) or more 2When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 3When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 4When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 5When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 6When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 7When using the main unit A type, the number of covers should be the number of poles plus 2
70 Day(s) or more 8When using the main unit A type, the number of covers should be the number of poles plus 2

Loading...

  1. 1

Basic Information

Type Cover Conforming products ML-280 Material Polycarbonate (UL94V-2)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)