(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LB Series Flash Silhouette Switch Control Unit (LB3L-M1T24G)

LB Series Flash Silhouette Switch Control Unit LB3L-M1T24G

A short-bodied separate control unit with a 2 mm front-panel height and 34.9 mm panel depth, optimal for one-board projects

[Features]
· Up to 3 contacts for push button switches, selector switches, and keyed selector switches.
· Keyed selector switches use wave-type keys for difficult copying.
· 7 types of different key numbers.
· 2 bezel colors: black and metallic.
· Bright, clearly-lit LED light.
· Gold cladding, crossbar contacts, high capacity, and silver contacts used.
· Protective constructions include anti-spray and IP65 (IEC60529); UL/CSA/TÜV/CCC applications filed.

PDF

Part Number

Configured Part Number is shown.

LB3L-M1T24G

 
Part Number
LB3L-M1T24G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Shape Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Lamp working voltage
(V)
Contact Material Light Source Type Lock removing method Contact Material Terminal Shape Operating Voltage Code
1 Piece(s) 16 Day(s) or more 10-SquareMomentary[Green] Green2c---------------GoldSolder/Tab Terminal 24V AC/DC

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LB3L-M1T24G in the LB Series Flash Silhouette Switch Control Unit series.

Products like this...

Part Number
LB3L-M1T54G
LB3L-M1T64G
LB3L-M1T64R
LB3L-M1T64S
LB6ML-A1T61G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Shape Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Lamp working voltage
(V)
Contact Material Light Source Type Lock removing method Contact Material Terminal Shape Operating Voltage Code
1 Piece(s) 16 Day(s) or more 10-SquareMomentary[Green] Green1c---------------SilverSolder/Tab Terminal 24V AC/DC
1 Piece(s) 16 Day(s) or more 10-SquareMomentary[Green] Green2c---------------SilverSolder/Tab Terminal 24V AC/DC
1 Piece(s) 16 Day(s) or more 10-SquareMomentary[Red] Red2c---------------SilverSolder/Tab Terminal 24V AC/DC
1 Piece(s) 16 Day(s) or more 10-SquareMomentaryBlue2c---------------SilverSolder/Tab Terminal 24V AC/DC
1 Piece(s) 26 Day(s) or more 10[Other] φ 18.2RoundAlternate-2cSolder terminal/tab terminalNA36.9[Available] IP65CE222232Metallic bezelFlat TypeDC5VSilverLEDAvailable---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)