• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Power Strip, 6 Sockets, with Safety Breaker

Power Strip, 6 Sockets, with Safety Breaker

A retaining type 6-socket power strip a 15-A cord and safety breaker protection feature.
[Features]
· Breaks the current when an overcurrent or earth leakage occur due to overloading/short-circuit.

PDF

Part Number

Configured Part Number is shown.

A8740

 
Part Number
A8740
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 6
Cable Length(m) 3 Function Outdoor Use Rated Current(A) 15
Rated Voltage(V) 125 Supported countries (standards) Japan (PSE) Number Of Cores 3
Features With 15 A safety breaker

Please check the type/dimensions/specifications of the part A8740 in the Power Strip, 6 Sockets, with Safety Breaker series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)