(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini-Clamp, Dust Cover

Mini-Clamp, Dust Cover

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Protects the unconnected ports on board mounting sockets and wire mounting sockets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

37804-1000-00

 
Part Number
37804-1000-00
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Dust Cover Specifications For 4-pole Material (Body) PBT Resin
Color (Body) Gray Conforming connector Board mount socket: 372xx-xxxx-00xPL / wire mount socket: 373xx-xxxx-0x0FL Note Body: UL 94V-0

Please check the type/dimensions/specifications of the part 37804-1000-00 in the Mini-Clamp, Dust Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)