(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SCR Connector Wire Mount Receptacle

SCR Connector Wire Mount Receptacle

Click this image to zoom it.

Move the mouse over the image to zoom

  • SCR Connector Wire Mount Receptacle
  • SCR Connector Wire Mount Receptacle

[Features]
· Bellows-type contact with superior prying and vibration resistance.
· Provides support for large-diameter cables in a small package with a 2-mm contact pitch and special solder tail arrangement.
· 0.75-mm2 wires can be connected to all contacts.
· Unique contact shape designed for soldering workability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

36210-0100 PL

Part Number
36210-0100 PL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials S/T/U S/T/U SCR
Number 3 Applicable pin/contact Female (socket) Number Of Pins 10
Application Cable Connection Allowable Current(A) 10 Allowable Voltage(V) AC150/DC200
Connection direction Straight Features 0.75 mm 2 wire connectable Contact Material Copper Alloy
Plating specification (contact) Contact: gold Plating specification (other than contact) Wire connection: gold flash Plating thickness(μm) Gold Plating: 0.2 or Above
Conforming wire size(AWG) 18–30 Conforming cable outer diameter(mm) φ2.8 or less Body color Black
Note Compatible cable outer diameter values include the sheath Allowable Current Supplement Current: Maximum 1A for 1 pole

Please check the type/dimensions/specifications of the part 36210-0100 PL in the SCR Connector Wire Mount Receptacle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)