(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3MTM Link Connector Board Mount Connector

3M<sup>TM</sup> Link Connector Board Mount Connector

[Features]
· A PCB mount connector for I/O equipment allowing attachment and removal of wire mount connectors to streamline system construction.
· Compact design provides improved space saving.
· Circuit board mounting pins allow temporary fixing on the board when soldering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
38204-52S3-000 PL
38204-62S3-000 PL
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection direction
1 Piece(s) 12 Day(s) Angle
1 Piece(s) 12 Day(s) Straight

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials Number Number 3
Applicable pin/contact Female (socket) Number of Pins 4 Application For PCB
Allowable Current(A) 5 Allowable Voltage(V) AC/DC160 Contact Material Copper Alloy
Plating specification (contact) Contact part: nickel substrate gold Plating specification (other than contact) Tail part: nickel substrate gold flash Plating thickness(μm) Gold Plating: 0.2 or Above
Conforming circuit board thickness(mm) 1–1.6 Body color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)