(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3MTM Link Connector Wire Mount Connector

3M<sup>TM</sup> Link Connector Wire Mount Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3M<sup>TM</sup> Link Connector Wire Mount Connector
  • 3M<sup>TM</sup> Link Connector Wire Mount Connector
  • 3M<sup>TM</sup> Link Connector Wire Mount Connector
  • 3M<sup>TM</sup> Link Connector Wire Mount Connector
  • 3M<sup>TM</sup> Link Connector Wire Mount Connector

[Features]
· Special tools and wire pretreatment not required.
· Simple, reliable, and unified insulation displacement connector into which wire is simply inserted and then crimped with pliers.
· Complies with 4-core 2.54-mm pitch flat cable used in a variety of field bus and sensor control systems.
· It is a dual male-female form connector, which allows for 1 type of relay and T branches.
· Achieves high contact reliability through 4-point contact construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
38104-0018-000 FL
38104-0020-100 FL
38104-E018-E00 FL
38104-E020-G00 FL
38104-F018-F00 FL
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Plating specification (contact) Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Body color Cover Color
1 Piece(s) 12 Day(s) For flat cableContact part: nickel substrate gold18(0.75mm2)φ2.54/pitch: 2.54BlackBlack
1 Piece(s) 12 Day(s) For flat cableContact part: nickel substrate gold20(0.5mm2)φ2.54/pitch: 2.54GrayBlack
1 Piece(s) 12 Day(s) For round cableContact part: nickel substrate, gold finish18(0.75mm2)φ2.1 to 2.4BlackOrange
1 Piece(s) 12 Day(s) For round cableContact part: nickel substrate, gold finish20(0.5mm2)φ2.1 to 2.4GrayOrange
1 Piece(s) 12 Day(s) For round cableContact part: nickel substrate, gold finish18(0.75mm2)φ1.8 to 2.1BlackYellow

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Number Number 3
Applicable pin/contact Male (plug) Number of Pins 4 Application Cable Connection
Allowable Current(A) 5 Allowable Voltage(V) AC/DC160 Wire connection method Pressure Welding
Connection direction Straight Contact Material Copper Alloy Plating specification (other than contact) Welding part: Nickel
Plating thickness(μm) Gold Plating: 0.2 or Above

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)