(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

For Midsized Devices, S6 & M6 Series

For Midsized Devices, S6 & M6 Series

An all-stainless steel build for steady contacts and high reliability even in deteriorating environments.

[Features]
· OFL-VG5-S6 & M6 types.
· Foot pedal is 100% stainless steel (corrosion-resistant SUS304 used).
· One seal switch (V type) contact built-in (IP67 protective construction).
· Resistant to corrosive gas, dust, water droplets, and more.
· Pedal pushing direction.
· S6 type: Front fulcrum.
· M6 type: Rear fulcrum.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OFL-VG5-M6
OFL-VG5-S6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Motion Waterproof Function Operating method
(N)
Hinge position
1 Piece(s) 12 Day(s) or more 10---10Rear
1 Piece(s) 35 Day(s) -OtherMomentaryYes12Front

Loading...

  1. 1

Basic Information

Operating properties Momentary Rated 0.1A-30VDC Built-in switch V Type
Contact Configuration 1c Attached cord length(m) 2 Protection Grade IP67
Protective Cover NA Material Entirely made from stainless steel Note The attached cord is waterproof, heatproof, and oil-resistant.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)