(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A versatile square connector for board-to-cable and board-to-board connections.
[Features]
· Features a 2.54 mm terminal arrangement between adjacents and between columns, allowing for compact high-density mounting.
· The robust shell guide helps prevent mis-insertions and protects the terminals.
· The compatible terminal connection methods are by crimping, pressure welding, soldering, wire wrapping and direct attachment.
· Combinations of jacks and plugs can be freely selected from a variety of options for use in different types of application.
[Applications]
· Optimal for industrial equipment, PLC, etc.
Japanese Only
Part Number
Configured Part Number is shown.
The connectors are small with a contact and terminal pitch of 2.54 mm between Contacts and between rows and are thus well suited for high-density mounting.
Item | Characteristics | ||
---|---|---|---|
Operating Temperature Range | -55°C to +85°C (including temperature rises caused by flow of current) | ||
Maximum Allowable Current | 3 A (DC), but 1 A (DC) for insulation displacement connection | ||
Maximum Allowable Voltage | 250 V AC | ||
Contact Resistance | ≤ 15 mΩ (6 V DC, 0.3 A) | ||
Insulation Resistance | ≥ 1,000 MΩ (500 V DC) | ||
Dielectric Voltage | 500 V AC, 1 minute | ||
Board Insertion Strength | ≤ 24.5 N (8 poles), 196 N or less (64 poles) | ||
Board Withdrawal Strength | ≥ 2.94 N (8 poles), ≥ 22.54 N (64 poles) | ||
Applicable Wire | Solder Only | ≤ ø0.6, ≤ AWG 23 | |
Wire Wrapping | ø0.32 to ø0.26, AWG 28 to 30 | ||
Crimp | Standard Terminal | ø0.51 to ø0.32, AWG 24 to 28, external diameter coating ≤ ø1.2 | |
Terminal For Thick Wires | ø0.64 to ø0.32, AWG 22 to 28, external diameter coating ≤ ø1.7 | ||
Insulation Displacement Connection | Flat cable 1.27 mm pitch, AWG 28 (twisted wire), AWG 30 (solid wire) | ||
Applicable Printed Circuit Board Thickness | Standard 1.6 mm |
Item | Material / Surface Processing | |
---|---|---|
Insulator | Polyester resin UL94V-0 (FCN-363J: PC resin UL94V-2, FCN-360C: nylon resin UL94V-2) | |
Conductor | Copper alloy | |
Surface Treatment | Contact Area | Gold plating (PAGOS) |
Terminal Part | Gold coat |
Cover | Connector | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Plug | Jack | Polarity | |||||||||||
FC Solder Attachment N-361P | Solder Attachment FCN-361J | Wire Wrapping FCN-362J | Crimp FCN-363J | Insulation Displacement Connection FCN0367J | 8 | 16 | 24 | 32 | 40 | 48 | 56 | 64 | |
FCN-360C□□□-B | ● | ● | ● | ● | − | ● | ● | ● | ● | ● | ● | ● | ● |
FCN-360C□□□-C | ● | ● | ● | ● | − | ● | ● | ● | ● | ● | ● | ● | ● |
FCN--360C□□□-E | ● | ● | ● | ● | − | ● | ● | ● | ● | ● | ● | ● | ● |
FCN-360C040-H/E | ● | ● | − | − | − | − | − | − | − | ● | − | − | − |
Solder attachment plug
Plug connector used by soldering cables to a terminal
Solder attachment plug dimensional diagram
Units: mm
No. of Contacts | Shape | Dimensions (mm) | |||
---|---|---|---|---|---|
A | B | C | D | ||
8 | FCN-361P008-AU | 28.84 | 23.34 | 17.84 | 7.62 |
16 | FCN-361P016-AU | 39.0 | 33.5 | 28.0 | 17.78 |
24 | FCN-361P024-AU | 49.16 | 43.66 | 38.16 | 27.94 |
32 | FCN-361P032-AU | 59.32 | 53.82 | 48.32 | 38.1 |
40 | FCN-361P040-AU | 69.48 | 63.98 | 58.48 | 48.26 |
48 | FCN-361P048-AU | 79.64 | 74.14 | 68.64 | 58.42 |
Solder attachment plug dimensions
Solder attachment jack
Jack connector used by soldering cables to a terminal
Solder attachment dimensional diagram
Unit: mm
No. of Contacts | Shape | Dimensions (mm) | |||
---|---|---|---|---|---|
A | B | C | D | ||
8 | FCN-361J008-AU | 28.84 | 23.34 | 17.84 | 7.62 |
16 | FCN-361J016-AU | 39.0 | 33.5 | 28.0 | 17.78 |
24 | FCN-361J024-AU | 49.16 | 43.66 | 38.16 | 27.94 |
32 | FCN-361J032-AU | 59.32 | 53.82 | 48.32 | 38.1 |
40 | FCN-361J040-AU | 69.48 | 63.98 | 58.48 | 48.26 |
48 | FCN-361J048-AU | 79.64 | 74.14 | 68.64 | 58.42 |
Solder attachment jack dimensions
Crimped jack
Jack connector used by connecting a flat cable using an insulation displacement connection (IDC)
Crimp jack body dimensional diagram
Cable wiring state dimensional diagram
Unit: mm
No. of Contacts | Shape | Dimensions(mm) | |||
---|---|---|---|---|---|
Close End Cover | A | B | C | D | |
24 | FCN-367J024-AU/F | 49.16 | 43.66 | 27.94 | 3.5 |
32 | FCN-367J032-AU/F | 59.32 | 53.82 | 38.1 | 3.5 |
40 | FCN-367J040-AU/FW | 69.48 | 63.98 | 48.26 | 3.5 |
FCN-367J040-AU/MW | 3.75 | ||||
48 | FCN-367J048-AU/F | 79.64 | 74.14 | 58.42 | 3.5 |
Crimp jack dimensions
D-sub series connector (D02 / D02-M15)
A high density mounting connecting with approximately twice the number of contacts as D-sub connectors of the same shell size from Japan Aviation Electronics Industry Limited.
D-sub connector (ribbon cable insulation displacement connection type) FD series
Ribbon cable insulation displacement connection type D-sub connector. 1.27 mm pitch, usable in combination with other connectors.
Part Number |
---|
FCN-360C024-C |
FCN-360C032-C |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number Of Pins |
---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 10 | 24 | ||
1 Piece(s) | 16 Day(s) or more | 10 | 32 |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | FCN |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy