Side Type USB memory, JetFlash, 500 / USB2.0

Side Type USB memory, JetFlash, 500 / USB2.0

Simply slide with your thumb to withdraw connector and make it possible to store. Furthermore, a safety design for strong shock resistance&drop resistance and prevent dust.

[Features]
· JetFlash the capless series enables the connector to be stored and is a USB memory that you don't have to worry about losing or be troubled about the inconvenience of not being able to remove the cap since it was made into a miniature drive.
· Easy to carry around also because of its size and compactness.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS8GJF500

 
Part Number
TS8GJF500
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Representative Standard
11 Day(s) or more 8GBW21xD8.8xH63.1CE

Loading...

  1. 1

Basic Information

Type USB memory Type Slide Type Interface USB2.0
Main Body Color Black

Please check the type/dimensions/specifications of the part TS8GJF500 in the Side Type USB memory, JetFlash, 500 / USB2.0 series.

Products like this...

Part Number
TS16GJF500
TS32GJF500
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Representative Standard
11 Day(s) or more 16GBW21xD8.8xH63.1CE
11 Day(s) or more 32GBW21xD8.8xH63.1CE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)