Heat Resistant Cable - 1500V Silicon (Silicone) Rubber Insulated Glass Braided Cable for LKGB Opening

Heat Resistant Cable - 1500V Silicon (Silicone) Rubber Insulated Glass Braided Cable for LKGB Opening

LKGB1500V heat resistant wire. Widely used for wiring as a lead wire, for wiring around furnaces, electric motors, dynamos, aircrafts, automobiles, and high temperature electric heaters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1500V LKGB-2.0SQ-100
1500V LKGB-3.5SQ-100
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
15 Day(s) or more 10216.837/0.261.8
13 Day(s) or more 103.517.545/0.322.5

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Rated Voltage 1500V Shield NA
Sheath (outer coating) color White Grounding Wire NA Sheath (outer coating) material Glass yarn braid
Insulation body materials Silicone Rubber Insulation body thickness(mm) 2 Standard JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)