• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Heat Resistant Cable - 600V Silicon (Silicone) Rubber Insulated Glass Braided Cable for LKGB Opening

Heat Resistant Cable - 600V Silicon (Silicone) Rubber Insulated Glass Braided Cable for LKGB Opening

LKGB600V heat resistant wire. Widely used for wiring as a lead wire, for wiring around furnaces, electric motors, dynamos, aircrafts, automobiles, and high temperature electric heaters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
600V LKGB-0.75SQ-10
600V LKGB-0.75SQ-50
600V LKGB-0.75SQ-100
600V LKGB-1.25SQ-10
600V LKGB-1.25SQ-50
600V LKGB-1.25SQ-100
600V LKGB-2.0SQ-10
600V LKGB-2.0SQ-50
600V LKGB-2.0SQ-100
600V LKGB-3.5SQ-10
600V LKGB-3.5SQ-50
600V LKGB-3.5SQ-100
600V LKGB-5.5SQ-10
600V LKGB-5.5SQ-50
600V LKGB-5.5SQ-100
600V LKGB-8SQ-10
600V LKGB-8SQ-50
600V LKGB-8SQ-100
600V LKGB-14SQ-10
600V LKGB-22SQ-10
600V LKGB-38SQ-10
600V LKGB-60SQ-10
600V LKGB-100SQ-10
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)
9 Day(s) or more -100.7514.330/0.181.11.1
11 Day(s) or more -500.7514.330/0.181.11.1
9 Day(s) or more -1000.7514.330/0.181.11.1
9 Day(s) or more -101.2514.750/0.181.51.1
9 Day(s) or more -501.2514.750/0.181.51.1
11 Day(s) or more -1001.2514.750/0.181.51.1
9 Day(s) or more -1021537/0.261.81.1
9 Day(s) or more -5021537/0.261.81.1
9 Day(s) or more -10021537/0.261.81.1
9 Day(s) or more -103.515.745/0.322.51.1
11 Day(s) or more -503.515.745/0.322.51.1
11 Day(s) or more -1003.515.745/0.322.51.1
11 Day(s) or more -105.516.335/0.453.11.1
9 Day(s) or more -505.516.335/0.453.11.1
9 Day(s) or more -1005.516.335/0.453.11.1
11 Day(s) or more -10816.950/0.453.71.1
11 Day(s) or more -50816.950/0.453.71.1
11 Day(s) or more -100816.950/0.453.71.1
11 Day(s) or more -101418.388/0.454.91.1
11 Day(s) or more -10221117/20/0.4571.4
11 Day(s) or more 101038113.17/34/0.459.11.4
11 Day(s) or more 101060116.419/20/0.4511.61.8
11 Day(s) or more 1010100121.219/34/0.4515.22.3

Loading...

  1. 1

Basic Information

Rated Voltage 600V Shield NA Properties Heat-Resistance
Sheath (outer coating) color White Grounding Wire NA Sheath (outer coating) material Glass yarn braid
Insulation body materials Silicone Rubber Standard JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)