• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Power Strip for Use in Hospitals (Part Numbers)

Power Strip for Use in Hospitals

A safe design that can be used with peace of mind in medical facilities and other sensitive locations

[Features]
• The horizontally-fed structure makes it difficult for transfusion solutions, bodily fluids, and other highly conductive fluids to seep inside, helping to prevent short circuits and power outages that can result from degraded insulation.
• The outlet and plug are composed of highly safe parts conforming to the medical JIST 1021 standard and can withstand even the most rigorous usage.
• The main unit has been rounded, with rough edges kept to a minimum, providing a hygienic form that can be easily wiped clean if dirtied.
• The cables and the grip portions of the plugs are the same color as the outlets, allowing the user to distinguish among the items based on the type of power supply and the usage.

PDF

Japanese Only

Part Number
MR7360TD3
MR7360TD3C
MR7360TD3M
MR7360TD3R
MR7360TD5
MR7360TD5C
MR7360TD5M
MR7360TD5R
MR7370TD3
MR7370TD3C
MR7370TD3M
MR7370TD3R
MR7370TD5
MR7370TD5C
MR7370TD5M
MR7370TD5R
Part NumberVolume DiscountDays to ShipCable Length
(m)
Color Other standards
55 Day(s) or more 3WhiteJET
41 Day(s) or more 3ChocolateJET
41 Day(s) or more 3[Other] GreenJET
41 Day(s) or more 3[Other] RedJET
41 Day(s) or more 5WhiteJET
41 Day(s) or more 5ChocolateJET
41 Day(s) or more 5[Other] GreenJET
41 Day(s) or more 5[Other] RedJET
41 Day(s) or more 3WhiteJET
41 Day(s) or more 3ChocolateJET
41 Day(s) or more 3[Other] GreenJET
41 Day(s) or more 3[Other] RedJET
41 Day(s) or more 5WhiteJET
41 Day(s) or more 5ChocolateJET
41 Day(s) or more 5[Other] GreenJET
41 Day(s) or more 5[Other] RedJET

Loading...

  1. 1
 

Basic Information

Socket shape A-3 socket Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)