(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Crimp Tool For Coaxial Connector

Crimp Tool For Coaxial Connector

This is a high-strength tool for coaxial connectors with the hardened alloy steel frame construction. The anti-slip pad ensures proper crimping even when working on non-working surfaces, and the full-cycle crimp construction also provides a stable and secure crimp.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4300-3690
4300-3697
Part NumberMinimum order quantityVolume DiscountDays to ShipManufacturer Code Applicable Wire Size
(AWG)
1 Piece(s) 16 Day(s) or more KCC 0908SRG174,RG179
1 Piece(s) 16 Day(s) or more KCC 1113SRG58,RG59,RG62,RG71 Thinnet

Loading...

  1. 1

Basic Information

Product Category Crimping Tool Applicable Type Coaxial Connector

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)