• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push Button Switch Self-Lock (LED) DS-664 Series

Push Button Switch Self-Lock (LED) DS-664 Series

Self-locking type push button switch DS-664 series. A wide variety of types with LEDs

[Features]
· Self-locking type push button switch DS-664 series.
· A wide variety of types with LEDs

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DS-664K-C-L-S-K-TG
DS-664K-C-L-S-K-TR
DS-664K-C-L-S-K-TY
DS-664K-C-N-S-K-K
Part NumberVolume DiscountDays to ShipButton color Illumination method
11 Day(s) or more [Other] Transparent GreenLED
68 Day(s) or more [Other] Transparent RedLED
55 Day(s) or more [Other] Transparent YellowLED
55 Day(s) or more Black-

Loading...

  1. 1

Basic Information

Type Illumination push-button Shape Round Contact configuration (pushbutton) SPST
Terminal shape Solder terminal Push button operation Self-locking Current Capacity at VAC 125(A) 3
Switch characteristics OFF-ON

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)