(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RJ11 cable telephone cord 6-pin 2/4-core

RJ11 cable telephone cord 6-pin 2/4-core

[Features]
Can be used to connect ELPA office telephone outlets to modular telephones, FAX machines, internal modem computers, etc. Can also be used as a 6-pin 4-core/6-pin 2-core cord.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TEW-T100

 
Part Number
TEW-T100
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of electrodes/Number of cores 6-pole 4-core/2-core combination Cable Length(m) 10 Shield None (UTP)
Color White

Please check the type/dimensions/specifications of the part TEW-T100 in the RJ11 cable telephone cord 6-pin 2/4-core series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)