Power Strip, Triangle Outlets with 2 Sockets

Power Strip, Triangle Outlets with 2 Sockets

[Features]
ELPA Power from a single outlet can be shared two ways with this triangle outlet power splitter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-31H

 
Part Number
A-31H
Part NumberVolume DiscountDays to ShipRoHS
11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Color White Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-31H in the Power Strip, Triangle Outlets with 2 Sockets series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)