Power Strip, Space Adapter

Power Strip, Space Adapter

[Features]
ELPA This product is wired flush against the floor or the wall, so plugs and power cords do not get in the way.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-37H(W)

 
Part Number
A-37H(W)
Part NumberVolume DiscountDays to ShipRoHS
9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 1
Color White Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-37H(W) in the Power Strip, Space Adapter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)