• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Power Strip, Premium Outlet - 5 Sockets

Power Strip, Premium Outlet - 5 Sockets

[Features]
ELPA standard capacity: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Cord length: 1.5m. Number of outlets: 5. For indoor use only.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WBS-3215B(BL)
WBS-3215B(CG)
WBS-3215B(DG)
WBS-3215B(RD)
WBS-3215B(SL)
Part NumberVolume DiscountDays to ShipColor
11 Day(s) or more Other
11 Day(s) or more Other
11 Day(s) or more Gray
11 Day(s) or more Other
11 Day(s) or more Other

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 5
Cable Length(m) 1.5 Function Tracking prevention / Dust protection / Lightning Surge Rated Current(A) 15
Rated Voltage(V) 125