• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Power Strip, Triangular Outlets (Neon)

Power Strip, Triangular Outlets (Neon)

[Features]
ELPA Power from a single outlet can be shared two ways. The neon coloring allows the user to confirm the position of the socket even in dim conditions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A-39NH

 
Part Number
A-39NH
Part NumberVolume DiscountDays to ShipRoHS
11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 2
Color White Rated Current(A) 15 Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part A-39NH in the Power Strip, Triangular Outlets (Neon) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)