(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spark Killer AU/TA Series

Spark Killer AU/TA Series

Okaya Electric Industry rating AC250 Acquisition of safety standards for major countries.

[Features]
· AU series is a small-size series with UL, CSA, VDE (ENEC) standards at 250Va
· TA series is a micro-sized series with UL, CSA, VDE standards

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AU1201
AU120033
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCapacitance
(F)
Pulse width
(msec)
10 Piece(s) 12 Day(s) or more 100.1μ50
10 Piece(s) 8 Day(s) or more 100.033μ20

Loading...

  1. 1

Basic Information

Rated Voltage(V) 250 Resistance Value(Ω) 120 External dimensions (WxHxT)(mm) 20.0x17.0x8.0
Terminal diameter (φd)(mm) 0.8 Space between terminals(mm) 17.5 Peak value(V) 700
Maximum Applied Voltage(V) 700 Operating Temperature Range(°C) -40 to +100 Standard UL, cUL, CSA, ENEC-VDE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)