• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

C Type IP66, Rotating Lever Enclosure

C Type IP66, Rotating Lever Enclosure

[Features]
· Environmentally tolerant enclosure.
· Standard type, made of aluminum die casting, with powder coating and stainless steel flexible rotating lever.
· NBR gasket, IP66

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CAO 10 L21
CHI 16 LS
CHI 24
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Part names Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Details Note
11 Day(s) or more 10A· B· CHoodSide2157.27With 2 pegs / High construction-
11 Day(s) or more 10A· B· CBulkhead housing--77.27With 1 lock lever / With coverSee the enclosures combinations catalog
9 Day(s) or more 10A· B· CBulkhead housing--104.27With 2 lock levers-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Protection function (environmentally resistant) Available Representative Standard UL / CUL
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) +125 Enclosure type C-TYPE
Material Diecast aluminum alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)