(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

MOS FET relayG3VM-202J1

MOS FET relayG3VM-202J1
  • Volume Discount

[Features]
· A MOSFET thin, flat type small outline package, eight-pin mini relay with a height of 2.1 mm.
· The load voltage 200V series now also includes a two-channel type. SOP8-pin.
· Continuous load current: 200mA.
· The withstand voltage between the input and output is 1500Vrms.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-202J1

MOS FET Relay SOP 8-Pin Multi-Polar Contact Configuration Type G3VM-202J1 Specifications

MOS FET Relay G3VM-202J1: related images

G3VM-202J1 external appearance

MOS FET Relay G3VM-202J1: related images

Surface mount terminal dimensional drawing

MOS FET Relay G3VM-202J1: related images

Surface-mount terminal mounting pad dimensional drawing (recommended values)

Common items/Units: mm

  • The actual product is marked differently from the image shown here.

G3VM-202J1 Types

ShapeContact ConfigurationTerminal TypeLoad Voltage
(Maximum) *
Continuous Load Current
(Maximum) *
Model
SOP82aSurface Mount Terminal200 V200 mAModel G3VM-202J1

*Continuous load current (maximum), load voltage (maximum): represents peak AC/DC.

G3VM-202J1 Absolute Maximum Rating (Ta = 25°C)

ItemsSymbolsModel G3VM-202J1UnitConditions
Input SideLED Forward CurrentIF50mA-
DC Forward Current Reduction RateΔIF/°C-0.5mA/°CTa ≧ 25°C
LED Reverse VoltageVR5V-
Junction TemperatureTJ125°C-
Output SideLoad Voltage (Peak AC/DC)VOFF200V-
Continuous Load Current (Peak AC/DC)IO200mA-
On Current Reduction RateΔIO/°C-2.0mA/°CTa ≧ 25°C
Pulse On CurrentIOp600mAt = 100 ms, Duty = 1/10
Junction TemperatureTJ125°C-
Input-Output Withstand Voltage (Note 1)VI-O1,500VrmsAC for 1 min
Ambient Operating TemperatureTa-40 to +85°CAssuming No Condensation or Freezing
Storage TemperatureTstg-55 to +125°C
Soldering Temperature Conditions-260°C10 s

(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

G3VM-202J1 Electrical Performance (Ta = 25°C)

ItemsSymbols-Model G3VM-202J1UnitConditions
Input SideLED Forward VoltageVFMinimum1.0VIF = 10 mA
Standard1.15
Maximum1.3
Reverse CurrentIRMaximum10μAVR = 5 V
Capacity Between TerminalsCTStandard30pFV = 0, f = 1 MHz
Trigger LED Forward CurrentIFT
(IFC)
(Note 3)
Standard1mAIO = Continuous Load Current Rated Value
Maximum3
Return LED Forward CurrentIFC
(IFT)
(Note 3)
Minimum0.1mAIOFF = 100 μA
Output SideMaximum Output On ResistanceRONStandard5ΩIF = 5 mA, IO = Continuous Load Current Rated Value
Maximum8
Leakage Current With Open CircuitILEAKMaximum1μAVOFF = Load Voltage Rated Value
Capacity Between TerminalsCOFFStandard100pFV = 0, f = 1 MHz
Input-Output CapacityCI-OStandard0.8pFf = 1 MHz, VS = 0 V
Input-Output Capacity and Insulation ResistanceRI-OMinimum1,000VI-O = 500 V DC, ROH ≦ 60%
Standard108
Turn-ON TimetONStandard0.6msIF = 5 mA, RL = 200 Ω,
VDD = 20 V (Note 2)
Maximum1.5
Turn-OFF TimetOFFStandard0.1
Maximum1
MOS FET Relay G3VM-202J1: related images

Absolute maximum rating electrical drawing
(Note 2): Turn ON / Turn OFF time
(Note 3): With b-contact type

G3VM-202J1 Recommended Operating Conditions

In order to ensure it can be used with a high level of reliability, the Recommended Operating Conditions are indicators that take into account the derating of the maximum ratings.
Each item is a standalone condition. Multiple conditions are not fulfilled at the same time.

ItemsSymbols-Model G3VM-202J1Unit
Load Voltage (Peak AC/DC)VDDMaximum200V
Operating LED Forward CurrentIFMinimum5mA
Standard7.5
Maximum25
Continuous Load Current (Peak AC/DC)IOMaximum130
Operating TemperatureTaMinimum-20°C
Maximum65

G3VM-202J1 Insulated Structure Dimensions

ItemsMinimumUnit
Creepage Distance4.0mm
Clearance Distance4.0
Insulation Thickness0.1
Part Number
G3VM-202J1
Part NumberVolume DiscountDays to Ship
Available 9 Day(s) or more

Loading...

  1. 1
 

Basic Information

Application For Signals Contact Configuration 2a Latch function NA
Terminal shape For Circuit Boards Safety standards UL Dimension height(mm) 2.1
Dimension width(mm) 7 Dimension depth(mm) 9.4 Shape SOP8
Terminal Type Surface mount Number of Terminals(Piece) 8 Load voltage (peak AC/DC)(V) 200
Operation LED forward current IF (Typ)(mA) 7.5

Please check the type/dimensions/specifications of the part G3VM-202J1 in the MOS FET relayG3VM-202J1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)