(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MOS FET relayG3VM-61A1 / D1 (G3VM-61A1)

MOS FET relayG3VM-61A1 / D1 G3VM-61A1

A general-purpose MOS FET relay in a DIP package that can be used in a variety of applications.
[Features]
・ Small general-purpose signal relay suitable for analog signal switching applications
・ Withstand voltage between input/output 2.5 kV AC with optical insulation
・ Renewal of type G3VM-61 A/D Series
・ It can open and close minute analog signals
・ Leakage current 1 μA or less when the output is open
[Applications]
・ Mounted on PCB for communication equipment, office equipment, etc., and is used in a wide range of applications

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-61A1

 
Part Number
G3VM-61A1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension height
(mm)
Dimension width
(mm)
Terminal Type
1 Piece(s) Same day 104.457.62For PCB

Loading...

  1. 1

Basic Information

Application For Signals Contact Configuration 1a Latch function NA
Terminal shape For Circuit Boards Safety standards UL Dimension depth(mm) 4.58
Shape DIP4 Number of Terminals(Piece) 4 Load voltage (peak AC/DC)(V) 60
Operation LED forward current IF (Typ)(mA) 7.5

Please check the type/dimensions/specifications of the part G3VM-61A1 in the MOS FET relayG3VM-61A1 / D1 series.

Products like this...

Part Number
G3VM-61D1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension height
(mm)
Dimension width
(mm)
Terminal Type
1 Piece(s) Same day 10410Surface mount

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)