(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

MOS FET relayG3VM-81G1

MOS FET relayG3VM-81G1
  • Volume Discount

[Features]
· An optically coupled MOSFET and infrared-emitting diode MOSFET relay.
· The 80V load voltage series now included. It is an SOP4 pin packaged type.
· Continuous load current: 350mA.
· The withstand voltage between the input and output is 1500Vrms.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G3VM-81G1

 
Part Number
G3VM-81G1
Part NumberVolume DiscountDays to Ship
Available 9 Day(s) or more

Loading...

  1. 1

Basic Information

Application For Signals Contact Configuration 1a Latch function NA
Terminal shape For Circuit Boards Safety standards UL Dimension height(mm) 2.1
Dimension width(mm) 7 Dimension depth(mm) 3.9 Shape SOP4
Terminal Type Surface mount Number of Terminals(Piece) 4 Load voltage (peak AC/DC)(V) 80
Operation LED forward current IF (Typ)(mA) 5(Min)

Please check the type/dimensions/specifications of the part G3VM-81G1 in the MOS FET relayG3VM-81G1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)