• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Jaw Duct Hinged Aluminum DIN Rail

Part Number

Configured Part Number is shown.

JDDR1000

Features

●Control panel can be downsized. Working cable can be reduced.
●Store the cable behind the DIN rail and eliminate the cable duct.
●Cable ducting is eliminated, thermal convection occurs and downgrading of control panel cooler specification can done.
●Duri

Usage

●Optimum for miniaturizing the control panel.

Specification

●W x H x L(mm):51.2 x 23 x 1000
●SPQ(piece):10
●35mm DIN rail with hinge(1m)
●Rail depth selected on base(40mm, 60mm)
●Screw-fixing the rail with a clamper
●System static load is 20kg

Materials

●Aluminum(A60635-T5)
Part Number
JDDR1000
Part NumberVolume DiscountDays to ShipMaterial Width x height x length
(mm)
11 Day(s) or more Aluminum (A60635-T5)51.2x23x1000

Loading...

  1. 1

Basic Information

Name Hinged aluminum DIN rail Application For control panel miniaturization

Please check the type/dimensions/specifications of the part JDDR1000 in the Jaw Duct Hinged Aluminum DIN Rail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)