(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Operating Tool for 233.733

Operating Tool for 233.733

A connection tool for the 233 / 733. Allows for easy wire connections.

[Features]
· For CAGECLAMP® connection male and female connectors.
· Wire connection example using 233-331 operating tool—front entry

PDF

Part Number

Configured Part Number is shown.

 
Part Number
233-331
233-332
233-335
Part NumberVolume DiscountDays to ShipRoHSMaterial Color Description Other specifications Note
49 Day(s) or more 10Resin (Insulated)YellowPin, For 2.5-mm Pitch-For Cage Clamp-Connected Male / Female Connector
12 Day(s) or more 10Resin (Insulated)-Pin, For 2.5-mm Pitch-For Cage Clamp-Connected Male / Female Connector
48 Day(s) or more 10-Green-Insulating shaftFor Cage Clamp-Connected Male / Female Connector

Loading...

  1. 1

Basic Information

Conforming series 233, 733, 2060 Product name Operating tool

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)