• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DIN rail

Part Number

Configured Part Number is shown.

 
Part Number
210-111/1M
210-112/1M
210-113/1M
210-114/1M
210-115
210-118
210-162
210-196/1M
210-196SH/1M
Part NumberVolume DiscountDays to ShipRoHSMaterial Description Mounting hole width
(mm)
Mounting hole spacing
(mm)
Dimensions Other specifications Note
11 Day(s) or more 10Steel, hexavalent free platingThis is a 1m product12mm20mmWidth 15 mm x height 5.5 mm x length 1 m, plate thickness 1 mmMaximum Short Duration Withstand Current (1 sec) 1.2 KACannot be used as PEN busbar
11 Day(s) or more 10Steel, hexavalent free platingThis is a 1m product25mm36mmWidth 35 mm x Height 7.5 mm x Length 1 m x Plate Thickness 1 mmMaximum Short Duration Withstand Current (1 sec) 1.92KACannot be used as PEN busbar
11 Day(s) or more 10Steel, hexavalent free platingThis is a 1m productWithout Hole-Width 35 mm x Height 7.5 mm x Length 1 m x Plate Thickness 1 mmMaximum Short Duration Withstand Current (1 sec) 1.92KACannot be used as PEN busbar
11 Day(s) or more 10Steel, hexavalent free platingThis is a 1m productWithout Hole-Width 35 mm x Height 15 mm x Length 1 m x Plate Thickness 1.5 mmMaximum Short Duration Withstand Current (1 sec) 6KACannot be used as PEN busbar
89 Day(s) or more 10Steel, hexavalent free plating-18mm25mmWidth 35 mm x Height 7.5 mm x Length 2 m x Plate Thickness 1 mmMaximum Short Duration Withstand Current (1 sec) 1.92KACannot be used as PEN busbar
89 Day(s) or more 10Steel, hexavalent free plating-Without Hole-Width 35 mm x Height 15 mm x Length 2 m x Plate Thickness 2.3 mmMaximum Short Duration Withstand Current (1 sec) 6KACannot be used as PEN busbar
89 Day(s) or more 10Steel, hexavalent free plating-Hole included-Width 35 mm x Height 7.5 mm x Length 1 m x Plate Thickness 1 mm--
11 Day(s) or more 10Aluminum, non-anodizedThis is a 1m productWithout Hole-Width 35 mm x Height 7.5 mm x Length 1 m x Plate Thickness 1.5 mmMaximum Short Duration Withstand Current (1 sec) 4.2KAPEN busbar heat rated current of 125 A
11 Day(s) or more 10Aluminum, no surface treatment / anodizedThis is a 1m product25mm35mmWidth 35 mm x Height 7.5 mm x Length 1 m x Plate Thickness 1.5 mmMaximum Short Duration Withstand Current (1 sec) 4.2KAPEN busbar heat rated current of 125 A

Loading...

  1. 1

Basic Information

Product name Carrier rail

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)