(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

NEGIC (NEGIC Nut)【1-50 Pieces Per Package】

NEGIC (NEGIC Nut)

A nut for installing terminals. This nut is ideal for situations in which a ground connection is required for installing parts or installation is performed in an area where the ambient temperature is high.

Part Number

Configured Part Number is shown.

Part Number
1Y-3
1Y-4
1Y-5
2DZ-4
2DZ-5
2DZ-6
2DZ-8
2DZ-10
2Y-4
2Y-5
RF-4
RF-5
RF-6
RX-4
RX-5
RX-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimensions (length × width × height)
(mm)
Application Conforming Rail Plate Thickness
(mm)
Thread Diameter
9 Day(s) or more 11x14x10.5For end mounting1R-15, 1R-18-M3
9 Day(s) or more 11x14x10.5For end mounting1R-15, 1R-18-M4
9 Day(s) or more 11x14x10.5For end mounting1R-15, 1R-18-M5

50 Pieces Per Package

15 Day(s) or more 25x18-2D-244.5M4

50 Pieces Per Package

15 Day(s) or more 25x18-2D-244.5M5

50 Pieces Per Package

9 Day(s) or more 25x18-2D-244.5M6

25 Pieces Per Package

9 Day(s) or more 25x26-2D-248M8

25 Pieces Per Package

15 Day(s) or more 25x26-2D-248M10

50 Pieces Per Package

9 Day(s) or more 16x20x13For end mounting2RU-18-M4

50 Pieces Per Package

9 Day(s) or more 16x20x13For end mounting2RU-18-M5
9 Day(s) or more 12x15-1R type, 2RU type-M4
9 Day(s) or more 12x15-1R type, 2RU type-M5
9 Day(s) or more 12x15-1R type, 2RU type-M6
9 Day(s) or more 14x13-1R type, 2RU type-M4
9 Day(s) or more 14x13-1R type, 2RU type-M5
9 Day(s) or more 14x13-1R type, 2RU type-M6

Loading...

  1. 1

Basic Information

Material Electric zinc plating (colored chromate)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)