(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plamol Accessory, Inner Corner

Plamol Accessory, Inner Corner
  • Volume Discount

[Features]
· An internal corner for mounting simply by attaching to the top of the Puramall trunking cover.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLI-1W
MLI-2W
MLI-3W
Part NumberMinimum order quantityVolume DiscountDays to ShipStandard Size Dimensions
(mm)
1 Piece(s) 1 Day(s) No. 118(B)x11.4(H)x30(L)
1 Piece(s) 1 Day(s) No. 323.2(B)x11.7(H)x31(L)
1 Piece(s) 1 Day(s) No. 328.6(B)x14.6(H)x35(L)

Loading...

  1. 1

Basic Information

Product name Inward corner Color Wall white

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)