(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
High-precision thermo-humidity logger offering easier temperature and humidity control using an SD card.
[Features]
・ Greatly streamlined patrol and posting operations with SD cards
・ Data can be collected by inserting an SD card only when data is needed
・ The main memory records up to about 8,500 data
・ Transfer / save measurement data to SD card in CSV format
・ Recording to the main memory continues even when data is collected on the SD card
・ It is possible to record up to the full memory by constantly inserting the SD card
[Applications]
・ For quality control, etc.
Japanese Only
Part Number
Configured Part Number is shown.
ZN-THX11-S
ZN-THX11-S appearance
ZN-THX11 external dimension diagram; unit: mm
ZN-THX11 external dimension diagram; unit: mm
Features
Item | Format |
---|---|
ZN-THX11-S | |
Connectible Sensor | Thermo-Humidity Sensor Head |
Display | LCD 7-segment 5-digit×2 Lines |
Measurement Interval | 10 s, 20 s, 30 s, 1 min, 2 min, 5 min, 10 min, 20 min, 30 min and 1 h |
Calculation Functions | Instantaneous, Maximum, Minimum and Average Values |
Operation Mode | Normal Mode, Sleep Mode*1 |
Recording Mode | Continue*2, Ring*3 |
External Output | Alarm Output*4 (alarm hold setting is available) |
Storage Device (Internal) | Internal memory: approx. 8,500 data items |
Storage Device (External) | SD card (to save measured values and to save/read-out set values) / Recommended SD card: HMC-SD291 model (manufactured by OMRON Corporation)*9 |
Power Supply | 24 V DC±10%; AC adapter: 100 to 240 V AC / 50 to 60 Hz; Battery: 2 AAA batteries*5 |
Battery Life | Approx. 1 Year*6 (in sleep mode, with 10‑minute measurement interval and 2 AAA nickel‑metal‑hydride batteries) |
Operating Temperature Range | 0 to 60°C (AC Adapter: 0 to 40°C) |
Operating Humidity Range | 20 to 85% RH |
Weight (Packaged) | Approx. 500 g |
Accessories 1 | Instruction manual, start-up guide and alarm output connector*7 |
Accessories 2 | Dedicated AC Adapter*8 |
Part Number |
---|
ZN-THX11-S |
Part Number | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|
1 Piece(s) | 10 Day(s) or more |
Loading...
Maximum Sampling Speed(μs) | 10s | Display | Liquid Crystal 7 Segment 5 Digits 2 Levels | Function | Instantaneous Value/Maximum Value/Minimum Value/Average Value |
---|
Please check the type/dimensions/specifications of the part ZN-THX11-S in the High Accuracy Temperature and Humidity Logger ZN-THS-S/ZN-THX11-S series.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy