(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fixture for Zip Tie (Indoor Use)【100 Pieces Per Package】 (Part Numbers)

Fixture for Zip Tie (Indoor Use)

[Features]
・ The lineup includes 2 types of fixation tools, depending on the size of the zip tie.
・ There are 5 linking types, and the coating paper can be removed easily, which improves working efficiency.
・ This product can also be mounted with screws.
・ This product uses an acrylic adhesive and has superior adhesion.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MT20
MT30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHeight
(mm)
Dimensions (vertical × horizontal)
(mm)
Banding Band Compatible Range (Width × Thickness)
(mm)

100 Pieces Per Package

1 Pack(s) 1 Day(s) 5.519x194.3x1.9

100 Pieces Per Package

1 Pack(s) 1 Day(s) 7.225x307.9x2.6

Loading...

  1. 1

Basic Information

Color Milk White Operating Temperature Range(°C) 5–40 Material Nylon 66
Adhesive Acrylic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)