• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Seal type rotary dip switch A6C / A6CV

Seal type rotary dip switch A6C / A6CV
  • Volume Discount

[Features]
· The DIL-IC type has a sealed structure and helps in the miniaturization of equipment.
· The precise mechanical design of the rotational cam and contact driving system helps in the miniaturization of equipment and for high density mounting.
· The series includes top and side operating types.
· An IP64 (IEC-60529) equivalent sealed structure achieved via the use of an insert molded base and an O-ring used with the rotor. This prevents the infiltration of flux and that ensures high contact reliability, even when used in dusty locations or around plumbing.
· The terminal protrudes from the case, facilitating easy circuit checks.

PDF

Japanese Only

Part Number
A6C-10R(N)
A6C-16R(N)
A6CV-10R
A6CV-16R
Part NumberVolume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Voltage
(V)
Rated Current
(A)
Number of Positions Operation Direction
Available 11 Day(s) or more 96.64.5DC300.110Upper Surface
Available 11 Day(s) or more 96.64.5DC300.116Upper Surface
Quote 7.197.1DC30V0.1A10Side
11 Day(s) or more 7.197.1DC30V0.1A16Side

Loading...

  1. 1
 

Basic Information

Type Rotary Terminal shape PCB Terminal Output cord (rotary) Serial
Operating part shape Flat Operating part color Orange Circuit Board Mounting Circuit Board Hole Insertion
Cleaning Applicable Protective structure details IP64 equivalent