Light Bulbs for Maintenance Uses

Light Bulbs for Maintenance Uses

A full range of light bulbs for genuine PATLITE repairs is available.

[Features]
· *Light bulb shape: Glass bulb shape / mouth ring shape *The light bulb filament shape may differ from the image shown depending on the light bulb.
· Orders of light bulbs are in units of 10.
· Some light bulbs are only available while stock supplies last due to discontinued production.
· Please note before preceding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D00600303-F1
D012/1107-F1
D024/1107-F1
D01201003A-F1
D01201503-F1
D01202305-F1
D01203501-F1
D02400604-F1
D02401003A-F1
D02402003-F1
D02801111-F1
D02802011-F1
D03001006A-F1
D04801003-F1
D11000307-F1
D11001211-F1
D11002011-F1
D12004024-F1
D22001006A-F1
D25001111-F1
D25002011-F1
Part NumberVolume DiscountDays to ShipLight bulb shape Bulb # Specification (rating)
11 Day(s) or more G18/BA15S#86V, 3W
9 Day(s) or more T10/E10#2712V, 0.11A
11 Day(s) or more T10/E10#2824V, 0.11A
11 Day(s) or more G18/BA15S#912V, 10W
11 Day(s) or more G18/BA15S#5412V, 15W
41 Day(s) or more S25/BA15S#4212V, 23W
11 Day(s) or more RP35/BA15S#112V, 35W
11 Day(s) or more G14/BA9S#1924V, 6W
11 Day(s) or more G18/BA15S#1024V, 10W
22 Day(s) or more G18/BA15S#5524V, 20W
11 Day(s) or more T20/BA15D#3928V, 11W
22 Day(s) or more T20/BA15D#5028V, 20W
11 Day(s) or more T20/E12#1330V, 10W
12 Day(s) or more G18/BA15S#1148V, 10W
9 Day(s) or more T10/E10#22110V, 3W
11 Day(s) or more T20/BA15D#40110V, 12W
9 Day(s) or more T20/BA15D#51110V, 20W
11 Day(s) or more RP35/BA15D#36120 V, 40 W (shock-resistant)
11 Day(s) or more T20/E12#15220V, 10W
11 Day(s) or more T20/BA15D#41250V, 11W
11 Day(s) or more T20/BA15D#53250V, 20W

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)