(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Dual-Structure Power Strip for Construction Use, with Hand-Held Switch

Dual-Structure Power Strip for Construction Use, with Hand-Held Switch

[Features]
・ It is a simple package specification that is environmentally friendly, reduces dust, and makes unpacking work smooth
・ The plug can be locked by rotating the insertion port to prevent it from coming off unexpectedly
・ The outlet has a double structure using UF resin with excellent heat resistance, so it is ideal for construction that uses a large current
・ An insulating cap is attached to the base of the tip of the plug, which helps prevent fires due to the undesired arcing
・ The power cord uses a double-covered cord that compliant with the Japan Wiring System Industry Association standard (JWDS0010), so it is effective in preventing electric shock and fire due to disconnection or tearing of the wire
・ Temporary mounting hole are provided so that temporary fixing can be done with screws or hooks
・ A 4 outlets construction power strip that uses a heat-resistant double-structured case
・ Comes with an energization indicator LED lamp that lets you know at a glance whether it is energized
・ The plug specification is a 3-pin type, which is a convenient 4 outlets type
・ A 3P to 2P conversion adapter is attached so that the 3P type power supply plug can be plugged into a 2P type outlet
・ Since it has a hand switch, you can turn on/off the power supply of connected devices at once even if you install the power strip in a place that is out of reach such as a high place or the back of the equipment
[Applications]
・ When you want to increase the number of outlets, when you want to use it as a power strip, when you want to use it for industrial or commercial use

PDF

Japanese Only

Part Number

Configured Part Number is shown.

T-WRMT3450LG/RS

 
Part Number
T-WRMT3450LG/RS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Switch form On-Hand Bulk Cable Length(m) 5 Color White
Rated Current(A) 15 Rated Voltage(V) 125 Material (Main Body) ABS Resin
Material (Plug Receptacle Part) Urea resin

Please check the type/dimensions/specifications of the part T-WRMT3450LG/RS in the Dual-Structure Power Strip for Construction Use, with Hand-Held Switch series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)