(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Strip, 7 Sockets, Interlocking Switch, Constantly Energized, with Lightning Surge Protection

Power Strip, 7 Sockets, Interlocking Switch, Constantly Energized, with Lightning Surge Protection

Optimal for office use. A power strip for connecting to 3-pin plug OA equipment, such as projectors and monitors, etc., without using an adapter.
*Master switch model

[Features]
· Lightning surge protected power strip with a built-in, high-performance, lightning surge-absorbing element.
· Lightning surge protected power strip with a built-in, high-performance, lightning surge-absorbing element for protecting electrical equipment against lightning surges.
· The power strip has a built-in high-performance lightning surge-absorbing element (varistor) with a maximum surge voltage of 12,500 V(*). Therefore, this product is effective at preventing damage caused by lightning to electronic devices, such as PCs and audiovisual equipment, etc.
*The value for the maximum surge voltage of 12,500 V is based on JEC 210/212 standards.
· A useful model with a 2-pin plug specification and 7 sockets.
· Four of seven sockets can be switched ON/OFF by a master switch. The remaining three sockets remain constantly energized. Therefore, the sockets can be adapted to the equipment used.
· Utilizes a double covered cable that conforms to the standards of the Japan Electrical Wiring System Industries Association.
· Utilizes a power cable conforming to the standard (JWDS0010) of the Japan Electrical Wiring System Industries Association for effective prevention against electric shock/fire caused by damage cable covers and broken wires.
· An environmentally friendly product for suppressing the impact on people and the environment when it is disposed of. This product is recommended for companies engaged in environmental initiatives and individuals who are keenly interested in environmental issues.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-T05-3750LG/RS
TT053720LGRS
Part NumberMinimum order quantityVolume DiscountDays to ShipPlug shape Cable Length
(m)
Function
1 Piece(s) 16 Day(s) or more A-2 swing plug5Lightning Surge
1 Piece(s) 12 Day(s) A-2+Grounding wire2-

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 7 Switch form Batch concentration type
Color Gray Rated Current(A) 15 Rated Voltage(V) 125
Material (Main Body) ABS Resin Magnet Included

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)