• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat PC Microphone

Flat PC Microphone

Easy to put it anywhere, perfect for WEB conferences, flat type PC microphone.

[Features]
· It is easy to put it anywhere, thin type ideal for WEB conferences.
· Compact type that takes little space.
· Since it is flat you don't need to worry about it falling over.
· There is non-slip rubber on the back.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MM-MC23

 
Part Number
MM-MC23
Part NumberVolume DiscountDays to ShipFeatures Format Microphone Plug/connector shape Size
(mm)
Compatible Model
11 Day(s) or more Cable length: 1.5mCapacitor Typeφ 3.5 mm stainless steel mini plugW60xD60xH14Compatible with Skype and Windows Live Messenger

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MM-MC23 in the Flat PC Microphone series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)