USB3.0SD card reader

USB3.0SD card reader

USB3.0 multi-card reader supporting.

[Features]
· Protects important media from dust, includes rubber cover that closes tightly.
· Bus power type that doesn't require a power supply.
· With non-slip material on the back.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ADR-3SDUBK

Part Number
ADR-3SDUBK
Part NumberVolume DiscountDays to ShipInterface Features
11 Day(s) or more USB3.0Power Supply: Bus Power

Loading...

  1. 1
 

Basic Information

Number of Supported Media 1

Please check the type/dimensions/specifications of the part ADR-3SDUBK in the USB3.0SD card reader series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)