Compact Digital Remaining Battery Life Checker

Compact Digital Remaining Battery Life Checker

Battery level is easy to read on the digital display.

[Features]
· 18-stage battery level.
· Digital memory display.
· Measurement is simple. Just insert the battery.
· Measurable batteries: D size, C size, AA size, AAA size, N size (rated voltage 1.5V), 9V battery, 1.5V button cell.
· * Cannot be used for rechargeable batteries, coin-shaped lithium cells, air cells or water cells.
· Size: Approximately W41 × D17 × H90 mm.
· Weight: Approximately 35 g.
· Battery used: One AAA battery (sold separately)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CHE-BT1

Part Number
CHE-BT1
Part NumberVolume DiscountDays to ShipNote
11 Day(s) or more Rechargeable batteries, coin-shaped lithium batteries, air batteries, and water batteries cannot be checked.

Loading...

  1. 1
 

Basic Information

Measurable battery D to N batteries (rated voltage 1.5V), 9V batteries, 1.5V button-shaped batteries Display 18 step digital memory Battery used AAA batteries

Please check the type/dimensions/specifications of the part CHE-BT1 in the Compact Digital Remaining Battery Life Checker series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)