MOS FET relayG3VM-351B / E

MOS FET relayG3VM-351B / E

[Features]
· The series now includes types with a load voltage of 350V.
· An updated version of the G3VM-3 series.
· Continuous load current: 120mA.
· Features a withstand voltage between the input and output of 2500Vrms.
· Operating time 0.3ms (standard).
· RoHS compliant.

Part Number

Configured Part Number is shown.

Part Number
G3VM-351B
G3VM-351E
Part NumberVolume DiscountDays to ShipCircuit Board Mounting
11 Day(s) or more Circuit Board Hole Insertion
11 Day(s) or more Circuit Board Surface Mounting

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 7.12
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 350 Continuous load current (MAX) 120mA
Rated: LED forward current 50mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)