MOS FET relayG3VM-353G(1)

MOS FET relayG3VM-353G(1)

[Features]
· A MOSEFT relay. Suitable for analog signal switching.
· 1b (1 pole normally on) contact type.
· A general purpose series is now available.
· A 1b contact type is now available as part of the 350V load voltage series. A SOP4-pin packaging type.
· Continuous load current: 120mA (90mA).
· Input/output current: 1500Vrms.
· A general purpose series is now available. (high on resistance products).
· RoHS compliant.

Part Number

Configured Part Number is shown.

G3VM-353G

Part Number
G3VM-353G
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1b Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 350
Continuous load current (MAX) 120mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-353G in the MOS FET relayG3VM-353G(1) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)