MOS FET relayG3VM-61AY1 / DY1

MOS FET relayG3VM-61AY1 / DY1

[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching.
· Opto-isolated and features a withstand voltage between the input and output of AC5kV.
· Capable of micro-analog signal switching.
· Continuous load current: 500mA.
· RoHS compliant.

Part Number

Configured Part Number is shown.

Part Number
G3VM-61AY1
G3VM-61DY1
Part NumberVolume DiscountDays to ShipRoHSCircuit Board Mounting
11 Day(s) or more 6Circuit Board Hole Insertion
11 Day(s) or more 6Circuit Board Surface Mounting

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 3.65 Dimension width(mm) 4.58
Dimension depth(mm) 6.4 Load voltage (MAX)(V) 60 Continuous load current (MAX) 500mA
Rated: LED forward current 30mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)