(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· Provides an on resistance of 40 mΩ, equivalent to mechanical relays.
· DIP60V MOSFET relay for large 3 A current switching.
· Continuous load current: 3A (C connection: 6A).
· Capable of micro-analog signal switching.
· Features a withstand voltage between the input and output of 2500Vrms.
Japanese Only
Part Number
Configured Part Number is shown.
G3VM-61BR1
MOS FET Relay external appearance
MOS FET Relay part names
Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.
MOS FET relay terminal layout/schematics
G3VM-61BR1 outline drawing
PCB terminal
Weight: 0.4 g
G3VM-61BR1 dimensional drawing
G3VM-61ER1 outline drawing
Surface mount terminal
Weight: 0.4 g
G3VM-61ER1 dimensional drawing
MOS FET relay PCB processing dimensional drawing
MOS FET relay mounting pad dimensions (recommended values)
MOS FET relay reference data: LED forward current - ambient temperature
Common items
Items | Symbols | Model G3VM-61BR1 Model G3VM-61ER1 | Unit | Conditions | ||
---|---|---|---|---|---|---|
Input Side | LED Forward Current | IF | 30 | mA | ‐ | |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | ||
DC Forward Current Reduction Rate | △IF/°C | -0.3 | mA/°C | Ta ≧ 25°C | ||
LED Reverse Voltage | VR | 5 | V | ‐ | ||
Junction Temperature | TJ | 125 | °C | ‐ | ||
Output Side | Load Voltage (Peak AC/DC) | VOFF | 60 | V | ‐ | |
Continuous Load Current | A Connection | IO | 3 | A | A Connection: Peak AC/DC B, C Connection: DC | |
B Connection | ||||||
C Connection | 6 | |||||
On Current Reduction Rate | A Connection | △IO/°C | -30 | mA/°C | Ta ≧ 25°C | |
B Connection | ||||||
C Connection | -60 | |||||
Pulse On Current | IOP | 9 | A | t = 100 ms, Duty = 1/10 | ||
Junction Temperature | TJ | 125 | °C | ‐ | ||
Input-Output Withstand Voltage (Note 1) | VI‐O | 2,500 | Vrms | AC for 1 min | ||
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | ||
Storage Temperature | Tstg | -55 to +125 | °C | |||
Soldering Temperature Conditions | ‐ | 260 | °C | 10 s |
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
Part Number |
---|
G3VM-61BR1 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|
200 Piece(s) | Quote | 10 |
Loading...
Application | SSR | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For PCB | Dimension height(mm) | 3.65 | Dimension width(mm) | 7.12 |
Dimension depth(mm) | 6.4 | Circuit Board Mounting | Circuit Board Hole Insertion | Load voltage (MAX)(V) | 60 |
Continuous load current (MAX) | 3A | Rated: LED forward current | 30mA |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy