(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Low-cost PCB mount type SSR for factory automation equipment that requires high reliability.
[Features]
・ Input 3 to 28 V DC, Output 75 to 264 V AC
・ Wide range with input 3 to 28 V DC and output 3 to 52.8 V DC
・ Output applicable load is available in 2 A and 3 A
[Applications]
・ For PCBs of communication equipment, office equipment, test and measuring instrument, disaster and crime prevention equipment, security equipment, etc.
・ Flat type and vertical type are available for the shape and can be selected according to the application
Japanese Only
Part Number
Configured Part Number is shown.
Flat type outline drawing
Flat type dimensional outline drawing, Units: mm
Flat type PCB processing dimensional drawing, Units: mm
The dimensional tolerance is ±0.1.
Flat type terminal layout/schematics
Note: The figures within the ( ) are for the Model G3CN-D type. The load can be connected with either the + side or - side.
Virtual type outline drawing
Virtual type dimensional outline drawing, Units: mm
Virtual type PCB processing dimensional drawing, Units: mm
The dimensional tolerance is ±0.1.
Virtual type terminal layout/schematics
Note: The figures within the ( ) are for the Model G3CN-D type. The load can be connected with either the + side or - side.
Model G3CN-202P(1), Model G3CN-DX02P(1) load current - ambient temperature ratings
Model G3CN-203P(1), Model G3CN-DX03P(1) load current - ambient temperature ratings
Insulation Method | Zero Cross Function | Operation Indicator Lamp | Applicable Output Load | Rated Input Voltage | Model |
---|---|---|---|---|---|
Photo Coupler | Y | N | 2 A 100 to 240 V AC | 4 to 24 V DC | Model G3CN-202P |
Model G3CN-202P1 * | |||||
3 A 100 to 240 V AC | Model G3CN-203P | ||||
Model G3CN-203P1 * | |||||
Photo Coupler | - | 2 A 4 to 48 V DC | 4 to 24 V DC | Model G3CN-DX02P | |
Model G3CN-DX02P1 * | |||||
3 A 4 to 48 V DC | Model G3CN-DX03P | ||||
Model G3CN-DX03P1 * |
Items | Model | |
---|---|---|
Model G3CN-202P(1), Model G3CN-203P(1) | Model G3CN-DX02P(1), Model G3CN-DX03P(1) | |
Turn-ON Time | 1/2 cycle of load power source + 1 ms or less | 0.5 ms or Less |
Turn-OFF Time | 1/2 cycle of load power source + 1 ms or less | 2 ms or Less |
Output On Voltage Drops | 1.6 V (RMS) or Less | 1.5 V or Less |
Leakage Current | 5 mA or Less (at 100 V AC) 10 mA or Less (at 200 V AC) | 5 mA or Less (at 50 V DC) |
Insulation Resistance | 100 MΩ or More (with 500 V DC Megohmmeter) | |
Withstand Voltage | 2,500 V AC 50/60 Hz 1 min | |
Vibration | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | 1,000 m/s2 | |
Ambient Operating Temperature | -30 to +80°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 45 to 85% RH | |
Storage Temperature | -30 to +100°C (Assuming No Freezing or Condensation) | |
Weight | Approx. 25 g |
Part Number |
---|
G3CN-202P1 DC3-28 |
G3CN-DX02P1 DC3-28 |
G3CN-DX02P DC3-28 |
G3CN-DX03P DC3-28 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Dimension height (mm) | Dimension depth (mm) | Zero cross function | Rated load voltage (V) | Max Load Current (A) |
---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Same day | 10 | 26.5 | 14 | Available | AC 100–240 | 0.1–2 | ||
1 Piece(s) | Same day | 10 | 26.5 | 14 | - | DC4 to 48 | 0.1–2 | ||
1 Piece(s) | Same day | 10 | 14.5 | 25 | - | DC4 to 48 | 0.1–2 | ||
1 Piece(s) | Same day | 10 | 14.5 | 25 | - | DC4 to 48 | 0.1–3 |
Loading...
Application | SSR | Latch function | NA | Terminal shape | For PCB |
---|---|---|---|---|---|
Dimension width(mm) | 33 | Circuit Board Mounting | Circuit Board Hole Insertion | Insulation method | Photo coupler |
Input rated voltage(V) | DC4 to 24 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy